Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A2008-13
ORDERNO
Article-number
A2008-13 kg
SER
Series
3
BALL
Ball-Ø
40.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCD
Load capacity depress
190 kg
A
-
B
12.7
C
9.1 mm
D
69.8 mm
E
-
F
-
L
107.6 mm
S
94.9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices